2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Inspection Chamber BES 125

Expand Table
EN
1/5
Article Number
ARTNR
LOD Level
LODLEVEL
LOD Info
LODINFO
Extension Piece
AE
Build-up height
H [mm]
Delivery form
LF
Delivery form
SA [mm]
Flange pulled out
F [mm]
Aperture dimensions
O [mm]
Supporting surface
A [m2]
Mesh size
MA [mm]
Material
M
Weight
G [kg]
INFO
Customs Tariff Number
CTN
1
2
3
4812
350
LOD-level 200 is meant for the export
Without
125
Piece
300 x 300
400 x 400
200 x 200
0,12
11 x 44
Galvanized steel
26
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Heavy_Duty_Inspection_Chamber_BES_UK.pdf
73089098
4820
350
LOD-level 200 is meant for the export
Without
200
Piece
300 x 300
400 x 400
200 x 200
0,12
11 x 44
Galvanized steel
32
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Heavy_Duty_Inspection_Chamber_BES_UK.pdf
73089098
4830
350
LOD-level 200 is meant for the export
Without
300
Piece
300 x 300
400 x 400
200 x 200
0,12
11 x 44
Galvanized steel
39
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Heavy_Duty_Inspection_Chamber_BES_UK.pdf
73089098
Show compressed display (3 configurable products)
Order number4812
Latest change11.08.2025 12:07:11
Unit

Classifications

By BIM categories

BIM_ROOF_ROOF_ELEMENTS Roof / roof elements

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

22-27-90-90 Roofing supplement unit, roof lighting (other, unspecified)

ECLASS 9.1

22-27-90-90 Roofing supplement unit, roof lighting (other, unspecified)

OmniClass 2006

23-35_20_17_17 23-35 20 17 17 Vegetated Covering (Alternate Term: Green Roofs)

OmniClass

23-13 39 29 15 23-13 39 29 15 - Vegetated Roof Covering

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model